??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 23K-GI-RH10-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 23K-GI-RH10-S4
VERF
Availability
Available
BC
Order code
BOS017A
TC
Artikelbezeichnung
BOS 23K-GI-RH10-S4
PX
Product view
45198_02
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Diffuse sensor with background suppression;Diffuse and through-beam sensors
W
Gewicht
0.06700 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Special characteristics = Washdown, Series = 23K, Dimension = 23 x 51 x 52.4 mm, Interface = PNP/NPN NO/NC IO-Link, Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, triangulation, Special optical feature = Background suppression, Beam characteristic = Focus, typical at 500 mm, Light type = LED, red light, Light spot size = 15 x 15 mm at focal point, Range = 3...1200 mm, Connection = Connector, M12x1-Male, 4-pin, Housing material = PC ABS, Material sensing surface = PMMA, Operating voltage Ub = 18...30 VDC, Approval/Conformity = CE, Ecolab, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.